Shaft Collars, Clamp Collars, Single-Split - Type GR, Steel, Black Oxide Finish (62311200GR)

Shaft Collars, Clamp Collars, Single-Split - Type GR, Steel, Black Oxide Finish 62311200GR
  • Volume Discount

Product Details:

Manufacturer part number: 62311200GR

Brand: MAEDLER

Price: 9.45

Delivery time: 4 Days


Technical Data:

O.D.: 30 mm

Width: 11 mm

Bore diameter d1: 12 mm

Thread length t: 4 mm

Max. outer diameter over screw head Rmax.: 31.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62311200GR

Part Number
62311200GR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Bore diameter d1
(mm)
Thread length t
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) h
(mm)
l
(mm)
Mounting hole center distance m
(mm)
Thread size G
(mm)
Weight
(g)

9.45 €

1 Available 4 Days 301112431.8M 4 x 1213158M 344

Loading...

  1. 1

Basic information

Surface Treatment Black oxide finish Material Steel (C45)

This page is Shaft Collars, Clamp Collars, Single-Split - Type GR, Steel, Black Oxide Finish, part number 62311200GR.
You can find the detail information about specifications and dimensions on part number 62311200GR.

Variation of this product

Part Number
62311000GR
62311400GR
62311500GR
62311600GR
62311800GR
62312000GR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Bore diameter d1
(mm)
Thread length t
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) h
(mm)
l
(mm)
Mounting hole center distance m
(mm)
Thread size G
(mm)
Weight
(g)

9.23 €

1 Available 4 Days 289104-M 3 x 101214.58M 331

10.06 €

1 Available 4 Days 321114433.9M 4 x 1414159M 349

10.61 €

1 Available 4 Days 3613155.539.4M 5 x 161519.512M 472

10.61 €

1 Available 4 Days 3813165.539.4M 5 x 16162013M 481

10.99 €

1 Available 4 Days 4013185.541.2M 5 x 16172112.5M 488

11.69 €

1 Available 4 Days 4215205.546.4M 6 x 161821.514M 4105

Tech Support