Shaft Collars, Clamp Collars, Single-Split - Type GR, Stainless Steel (62399112GR)

Shaft Collars, Clamp Collars, Single-Split - Type GR, Stainless Steel 62399112GR
  • Volume Discount

Product Details:

Manufacturer part number: 62399112GR

Brand: MAEDLER

Price: 14.16

Delivery time: 4 Days


Technical Data:

O.D.: 30 mm

Width: 11 mm

Material: Stainless steel (1.4305)

Bore diameter d1: 12 mm

Thread length t: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62399112GR

Part Number
62399112GR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Material Bore diameter d1
(mm)
Thread length t
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) h
(mm)
l
(mm)
Mounting hole center distance m
(mm)
Thread size G
(mm)
Weight
(g)

14.16 €

1 Available 4 Days 3011Stainless steel (1.4305)12431.8M 4 x 1213158M 344

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment

This page is Shaft Collars, Clamp Collars, Single-Split - Type GR, Stainless Steel, part number 62399112GR.
You can find the detail information about specifications and dimensions on part number 62399112GR.

Variation of this product

Part Number
62399110GR
62399114GR
62399115GR
62399116GR
62399118GR
62399120GR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Material Bore diameter d1
(mm)
Thread length t
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) h
(mm)
l
(mm)
Mounting hole center distance m
(mm)
Thread size G
(mm)
Weight
(g)

13.30 €

1 Available 4 Days 289Stainless steel (1.4305)104-M 3 x 101214.58M 331

15.15 €

1 Available 4 Days 3211Stainless steel (1.4305)14433.9M 4 x 1414159M 349

17.20 €

1 Available 4 Days 3613Stainless steel (1.4305)155.539.4M 5 x 161519.512M 472

17.20 €

1 Available 4 Days 3813Stainless steel (1.4305)165.539.4M 5 x 16162013M 481

18.00 €

1 Available 4 Days 4013Stainless steel (1.4305)185.541.2M 5 x 16172112.5M 488

20.24 €

1 Available 4 Days 4215Stainless steel (1.4305)205.546.4M 6 x 161821.514M 4105

Tech Support