Shaft Collars, Clamp Collars, Single-Split - Type GA, Stainless Steel (62399114GA)

Shaft Collars, Clamp Collars, Single-Split - Type GA, Stainless Steel 62399114GA
  • Volume Discount

Product Details:

Manufacturer part number: 62399114GA

Brand: MAEDLER

Price: 14.43

Delivery time: 4 Days


Technical Data:

O.D.: 32 mm

Width: 11 mm

Material: Stainless steel (1.4305)

Bore diameter d1: 14 mm

Max. outer diameter over screw head Rmax.: 33.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62399114GA

Part Number
62399114GA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Material Bore diameter d1
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) Mounting hole center distance m
(mm)
Thread size G
(mm)
Weight
(g)

14.43 €

1 Available 4 Days 3211Stainless steel (1.4305)1433.9M 4 x 1423M 449

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment

This page is Shaft Collars, Clamp Collars, Single-Split - Type GA, Stainless Steel, part number 62399114GA.
You can find the detail information about specifications and dimensions on part number 62399114GA.

Variation of this product

Part Number
62399110GA
62399112GA
62399115GA
62399116GA
62399118GA
62399120GA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Material Bore diameter d1
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) Mounting hole center distance m
(mm)
Thread size G
(mm)
Weight
(g)

12.69 €

1 Available 4 Days 289Stainless steel (1.4305)10-M 3 x 1019M 333

13.50 €

1 Available 4 Days 3011Stainless steel (1.4305)1231.8M 4 x 1221M 444

16.39 €

1 Available 4 Days 3613Stainless steel (1.4305)1539.4M 5 x 1625.5M 573

16.39 €

1 Available 4 Days 3813Stainless steel (1.4305)1639.4M 5 x 1627M 583

17.15 €

1 Available 4 Days 4013Stainless steel (1.4305)1841.2M 5 x 1629M 590

19.28 €

1 Available 4 Days 4215Stainless steel (1.4305)2046.4M 6 x 1631M 5107

Tech Support