Shaft Collars, Clamp Collars, Single-Split - Type B1 and B2, Steel, Black Oxide Finish (62311000B2)

Shaft Collars, Clamp Collars, Single-Split - Type B1 and B2, Steel, Black Oxide Finish 62311000B2
  • Volume Discount

Product Details:

Manufacturer part number: 62311000B2

Brand: MAEDLER

Price: 8.05

Delivery time: 4 Days


Technical Data:

O.D.: 28 mm

Width: 9 mm

Bore diameter d1: 10 mm

Max. outer diameter over screw head Rmax.: - mm

Screw DIN 912 (Thread size x length): M 3 x 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62311000B2

Part Number
62311000B2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Bore diameter d1
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) Mounting hole center distance m
(mm)
Hole diameter (Version B1) B1
(mm)
Suitable screw size (Version B1) G1*
(mm)
Hole diameter (Version B2) B2
(mm)
Suitable screw size (Version B2) G2**
(mm)
Version Weight
(g)

8.05 €

1 Available 4 Days 28910-M 3 x 10193.5M 33M 2.5B232

Loading...

  1. 1

Basic information

Surface Treatment Black oxide finish Material Steel (C45)

This page is Shaft Collars, Clamp Collars, Single-Split - Type B1 and B2, Steel, Black Oxide Finish, part number 62311000B2.
You can find the detail information about specifications and dimensions on part number 62311000B2.

Variation of this product

Part Number
62311000B1
62311200B1
62311200B2
62311400B1
62311400B2
62311500B1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Bore diameter d1
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) Mounting hole center distance m
(mm)
Hole diameter (Version B1) B1
(mm)
Suitable screw size (Version B1) G1*
(mm)
Hole diameter (Version B2) B2
(mm)
Suitable screw size (Version B2) G2**
(mm)
Version Weight
(g)

7.68 €

1 Available 4 Days 28910-M 3 x 10193.5M 33M 2.5B132

7.84 €

1 Available 4 Days 30111231.8M 4 x 12214.5M 43.5M 3B143

8.24 €

1 Available 4 Days 30111231.8M 4 x 12214.5M 43.5M 3B243

8.34 €

1 Available 4 Days 32111433.9M 4 x 14234.5M 43.5M 3B148

8.78 €

1 Available 4 Days 32111433.9M 4 x 14234.5M 43.5M 3B248

8.90 €

1 Available 4 Days 36131539.4M 5 x 1625.55.5M 54.5M 4B171

Tech Support