Shaft Collars, Clamp Collars, Double-Split - Type N, Steel, Black Oxide Finish (62340800N)

Shaft Collars, Clamp Collars, Double-Split - Type N, Steel, Black Oxide Finish 62340800N
  • Volume Discount

Product Details:

Manufacturer part number: 62340800N

Brand: MAEDLER

Price: 7.98

Delivery time: 4 Days


Technical Data:

I.D.: 8 mm

O.D.: 18 mm

Width: 9 mm

Max. outer diameter over screw head Rmax.: 22.4 mm

Screw DIN 912 (Thread size x length): M 3 x 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62340800N

Part Number
62340800N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) Keyway width bN
(mm)
Depth of keyway t2
(mm)
Weight
(g)

7.98 €

1 Available 4 Days 818922.4M 3 x 82112

Loading...

  1. 1

Basic information

Surface Treatment Black oxide finish Material Steel (C45)

This page is Shaft Collars, Clamp Collars, Double-Split - Type N, Steel, Black Oxide Finish, part number 62340800N.
You can find the detail information about specifications and dimensions on part number 62340800N.

Variation of this product

Part Number
62341000N
62341200N
62341500N
62341600N
62342000N
62342500N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) Keyway width bN
(mm)
Depth of keyway t2
(mm)
Weight
(g)

8.24 €

1 Available 4 Days 1024926M 3 x 1031.424

8.34 €

1 Available 4 Days 12281131.8M 4 x 1241.838

8.60 €

1 Available 4 Days 15341339.4M 5 x 1652.367

8.60 €

1 Available 4 Days 16341339.4M 5 x 1652.364

9.76 €

1 Available 4 Days 20401546.4M 6 x 1662.899

10.54 €

1 Available 4 Days 25451550.8M 6 x 1683.3117

Tech Support