Shaft Collars, Clamp Collars, Double-Split - Type N, Stainless Steel (62399408N)

Shaft Collars, Clamp Collars, Double-Split - Type N, Stainless Steel 62399408N
  • Volume Discount

Product Details:

Manufacturer part number: 62399408N

Brand: MAEDLER

Price: 12.22

Delivery time: 4 Days


Technical Data:

I.D.: 8 mm

O.D.: 18 mm

Width: 9 mm

Material: Stainless steel (1.4305)

Max. outer diameter over screw head Rmax.: 22.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62399408N

Part Number
62399408N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Material Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) Keyway width bN
(mm)
Depth of keyway t2
(mm)
Weight
(g)

12.22 €

1 Available 4 Days 8189Stainless steel (1.4305)22.4M 3 x 82112

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment

This page is Shaft Collars, Clamp Collars, Double-Split - Type N, Stainless Steel, part number 62399408N.
You can find the detail information about specifications and dimensions on part number 62399408N.

Variation of this product

Part Number
62399410N
62399412N
62399415N
62399416N
62399420N
62399425N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Material Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) Keyway width bN
(mm)
Depth of keyway t2
(mm)
Weight
(g)

13.14 €

1 Available 4 Days 10249Stainless steel (1.4305)26M 3 x 1031.424

13.46 €

1 Available 4 Days 122811Stainless steel (1.4305)31.8M 4 x 1241.838

15.67 €

1 Available 4 Days 153413Stainless steel (1.4305)39.4M 5 x 1652.367

15.67 €

1 Available 4 Days 163413Stainless steel (1.4305)39.4M 5 x 1652.364

19.68 €

1 Available 4 Days 204015Stainless steel (1.4305)46.4M 6 x 1662.899

23.00 €

1 Available 4 Days 254515Stainless steel (1.4305)50.8M 6 x 1683.3117

Tech Support