Shaft Collars, Clamp Collars, Double-Split - Type GR, Steel, Black Oxide Finish (62342500GR)

Shaft Collars, Clamp Collars, Double-Split - Type GR, Steel, Black Oxide Finish 62342500GR
  • Volume Discount

Product Details:

Manufacturer part number: 62342500GR

Brand: MAEDLER

Price: 13.99

Delivery time: 4 Days


Technical Data:

O.D.: 48 mm

Width: 15 mm

Bore diameter d1: 25 mm

Thread length t: 5.5 mm

Max. outer diameter over screw head Rmax.: 50.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62342500GR

Part Number
62342500GR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Bore diameter d1
(mm)
Thread length t
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) h
(mm)
l
(mm)
Mounting hole center distance m
(mm)
Thread size G
(mm)
Weight
(g)

13.99 €

1 Available 4 Days 4815255.550.8M 6 x 16212312.5M 4138

Loading...

  1. 1

Basic information

Surface Treatment Black oxide finish Material Steel (C45)

This page is Shaft Collars, Clamp Collars, Double-Split - Type GR, Steel, Black Oxide Finish, part number 62342500GR.
You can find the detail information about specifications and dimensions on part number 62342500GR.

Variation of this product

Part Number
62341500GR
62341600GR
62341800GR
62342800GR
62343000GR
62343200GR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Bore diameter d1
(mm)
Thread length t
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) h
(mm)
l
(mm)
Mounting hole center distance m
(mm)
Thread size G
(mm)
Weight
(g)

12.22 €

1 Available 4 Days 3613155.539.4M 5 x 161519.512M 475

12.29 €

1 Available 4 Days 3813165.539.4M 5 x 16162013M 483

12.65 €

1 Available 4 Days 4013185.541.2M 5 x 16172112.5M 490

14.93 €

1 Available 4 Days 5415287-M 6 x 1622.52918.5M 5174

15.50 €

1 Available 4 Days 561530758.6M 6 x 182428.518M 5179

15.59 €

1 Available 4 Days 581532758.6M 6 x 18252918M 5192

Tech Support