Shaft Collars, Clamp Collars, Double-Split - Type GR, Stainless Steel (62399410GR)

Shaft Collars, Clamp Collars, Double-Split - Type GR, Stainless Steel 62399410GR
  • Volume Discount

Product Details:

Manufacturer part number: 62399410GR

Brand: MAEDLER

Price: 14.99

Delivery time: 4 Days


Technical Data:

O.D.: 28 mm

Width: 9 mm

Material: Stainless steel (1.4305)

Bore diameter d1: 10 mm

Thread length t: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62399410GR

Part Number
62399410GR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Material Bore diameter d1
(mm)
Thread length t
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) h
(mm)
l
(mm)
Mounting hole center distance m
(mm)
Thread size G
(mm)
Weight
(g)

14.99 €

1 Available 4 Days 289Stainless steel (1.4305)104-M 3 x 101214.58M 333

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment

This page is Shaft Collars, Clamp Collars, Double-Split - Type GR, Stainless Steel, part number 62399410GR.
You can find the detail information about specifications and dimensions on part number 62399410GR.

Variation of this product

Part Number
62399412GR
62399414GR
62399415GR
62399416GR
62399418GR
62399420GR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Material Bore diameter d1
(mm)
Thread length t
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) h
(mm)
l
(mm)
Mounting hole center distance m
(mm)
Thread size G
(mm)
Weight
(g)

15.80 €

1 Available 4 Days 3011Stainless steel (1.4305)12431.8M 4 x 1213158M 345

16.67 €

1 Available 4 Days 3211Stainless steel (1.4305)14433.9M 4 x 1414159M 350

18.85 €

1 Available 4 Days 3613Stainless steel (1.4305)155.539.4M 5 x 161519.512M 475

18.85 €

1 Available 4 Days 3813Stainless steel (1.4305)165.539.4M 5 x 16162013M 483

19.60 €

1 Available 4 Days 4013Stainless steel (1.4305)185.541.2M 5 x 16172112.5M 490

21.87 €

1 Available 4 Days 4215Stainless steel (1.4305)205.546.4M 6 x 161821.514M 4109

Tech Support