Shaft Collars, Clamp Collars, Double-Split - Type GA, Steel, Black Oxide Finish (62341200GA)

Shaft Collars, Clamp Collars, Double-Split - Type GA, Steel, Black Oxide Finish 62341200GA
  • Volume Discount

Product Details:

Manufacturer part number: 62341200GA

Brand: MAEDLER

Price: 10.48

Delivery time: 4 Days


Technical Data:

O.D.: 30 mm

Width: 11 mm

Bore diameter d1: 12 mm

Max. outer diameter over screw head Rmax.: 31.8 mm

Screw DIN 912 (Thread size x length): M 4 x 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62341200GA

Part Number
62341200GA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Bore diameter d1
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) Mounting hole center distance m
(mm)
Thread size G
(mm)
Weight
(g)

10.48 €

1 Available 4 Days 30111231.8M 4 x 1221M 445

Loading...

  1. 1

Basic information

Surface Treatment Black oxide finish Material Steel (C45)

This page is Shaft Collars, Clamp Collars, Double-Split - Type GA, Steel, Black Oxide Finish, part number 62341200GA.
You can find the detail information about specifications and dimensions on part number 62341200GA.

Variation of this product

Part Number
62341000GA
62341400GA
62341500GA
62341600GA
62341800GA
62342000GA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Bore diameter d1
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) Mounting hole center distance m
(mm)
Thread size G
(mm)
Weight
(g)

10.34 €

1 Available 4 Days 28910-M 3 x 1019M 335

11.19 €

1 Available 4 Days 32111433.9M 4 x 1423M 450

11.64 €

1 Available 4 Days 36131539.4M 5 x 1625.5M 576

11.69 €

1 Available 4 Days 38131639.4M 5 x 1627M 585

12.02 €

1 Available 4 Days 40131841.2M 5 x 1629M 592

12.56 €

1 Available 4 Days 42152046.4M 6 x 1631M 5111

Tech Support