Shaft Collars, Clamp Collars, Double-Split - Type GA, Stainless Steel (62399425GA)

Shaft Collars, Clamp Collars, Double-Split - Type GA, Stainless Steel 62399425GA
  • Volume Discount

Product Details:

Manufacturer part number: 62399425GA

Brand: MAEDLER

Price: 22.76

Delivery time: 4 Days


Technical Data:

O.D.: 48 mm

Width: 15 mm

Material: Stainless steel (1.4305)

Bore diameter d1: 25 mm

Max. outer diameter over screw head Rmax.: 50.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62399425GA

Part Number
62399425GA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Material Bore diameter d1
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) Mounting hole center distance m
(mm)
Thread size G
(mm)
Weight
(g)

22.76 €

1 Available 4 Days 4815Stainless steel (1.4305)2550.8M 6 x 1636.5M 6141

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment

This page is Shaft Collars, Clamp Collars, Double-Split - Type GA, Stainless Steel, part number 62399425GA.
You can find the detail information about specifications and dimensions on part number 62399425GA.

Variation of this product

Part Number
62399415GA
62399416GA
62399418GA
62399428GA
62399430GA
62399432GA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Material Bore diameter d1
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) Mounting hole center distance m
(mm)
Thread size G
(mm)
Weight
(g)

17.91 €

1 Available 4 Days 3613Stainless steel (1.4305)1539.4M 5 x 1625.5M 576

17.91 €

1 Available 4 Days 3813Stainless steel (1.4305)1639.4M 5 x 1627M 585

18.71 €

1 Available 4 Days 4013Stainless steel (1.4305)1841.2M 5 x 1629M 592

25.22 €

1 Available 4 Days 5415Stainless steel (1.4305)28-M 6 x 1641M 6179

27.43 €

1 Available 4 Days 5615Stainless steel (1.4305)3058.6M 6 x 1843M 6186

27.53 €

1 Available 4 Days 5815Stainless steel (1.4305)3258.6M 6 x 1845M 6197

Tech Support