Shaft Collars, Clamp Collars, Double-Split - Type B1 and B2, Stainless Steel (62399410B2)

Shaft Collars, Clamp Collars, Double-Split - Type B1 and B2, Stainless Steel 62399410B2
  • Volume Discount

Product Details:

Manufacturer part number: 62399410B2

Brand: MAEDLER

Price: 16.58

Delivery time: 4 Days


Technical Data:

O.D.: 28 mm

Width: 9 mm

Material: Stainless steel (1.4305)

Bore diameter d1: 10 mm

Max. outer diameter over screw head Rmax.: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62399410B2

Part Number
62399410B2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Material Bore diameter d1
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) Mounting hole center distance m
(mm)
Hole diameter (Version B1) B1
(mm)
Suitable screw size (Version B1) G1*
(mm)
Hole diameter (Version B2) B2
(mm)
Suitable screw size (Version B2) G2**
(mm)
Version Weight
(g)

16.58 €

1 Available 4 Days 289Stainless steel (1.4305)10-M 3 x 10193.5M 33M 2.5B234

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment

This page is Shaft Collars, Clamp Collars, Double-Split - Type B1 and B2, Stainless Steel, part number 62399410B2.
You can find the detail information about specifications and dimensions on part number 62399410B2.

Variation of this product

Part Number
62399410B1
62399412B1
62399412B2
62399414B1
62399414B2
62399415B1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Material Bore diameter d1
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) Mounting hole center distance m
(mm)
Hole diameter (Version B1) B1
(mm)
Suitable screw size (Version B1) G1*
(mm)
Hole diameter (Version B2) B2
(mm)
Suitable screw size (Version B2) G2**
(mm)
Version Weight
(g)

15.80 €

1 Available 4 Days 289Stainless steel (1.4305)10-M 3 x 10193.5M 33M 2.5B134

16.71 €

1 Available 4 Days 3011Stainless steel (1.4305)1231.8M 4 x 12214.5M 43.5M 3B144

17.54 €

1 Available 4 Days 3011Stainless steel (1.4305)1231.8M 4 x 12214.5M 43.5M 3B244

17.77 €

1 Available 4 Days 3211Stainless steel (1.4305)1433.9M 4 x 14234.5M 43.5M 3B149

18.58 €

1 Available 4 Days 3211Stainless steel (1.4305)1433.9M 4 x 14234.5M 43.5M 3B249

20.18 €

1 Available 4 Days 3613Stainless steel (1.4305)1539.4M 5 x 1625.55.5M 54.5M 4B174

Tech Support