Shaft Collars, Clamp Collars with Thread, Double-Split, Stainless Steel (62399924)

Shaft Collars, Clamp Collars with Thread, Double-Split, Stainless Steel 62399924
  • Volume Discount

Product Details:

Manufacturer part number: 62399924

Brand: MAEDLER

Price: 33.43

Delivery time: 4 Days


Technical Data:

O.D.: 45 mm

Width: 15 mm

Thread pitch: 3 mm

Rmax.: 50.8 mm

Bolts DIN 912: M 6 x 16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62399924

Part Number
62399924
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Thread pitch
(mm)
Rmax.
(mm)
Bolts DIN 912 Thread size G
(mm)
Weight
(g)

33.43 €

1 Available 4 Days 4515350.8M 6 x 16M 24117

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material Stainless steel (1.4305)

This page is Shaft Collars, Clamp Collars with Thread, Double-Split, Stainless Steel, part number 62399924.
You can find the detail information about specifications and dimensions on part number 62399924.

Variation of this product

Part Number
62399905
62399906
62399908
62399910
62399912
62399930
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Thread pitch
(mm)
Rmax.
(mm)
Bolts DIN 912 Thread size G
(mm)
Weight
(g)

18.63 €

1 Available 4 Days 1690.820.7M 3 x 8M 511

18.63 €

1 Available 4 Days 169120.7M 3 x 8M 611

19.75 €

1 Available 4 Days 1891.2522.4M 3 x 8M 812

21.34 €

1 Available 4 Days 2491.526M 3 x 10M 1022

23.02 €

1 Available 4 Days 28111.7531.8M 4 x 12M 1239

39.43 €

1 Available 4 Days 54153.558.6M 6 x 18M 30163

Tech Support