Shaft Collars, Clamp Collars Single-Split, Type K with Clamping Lever, Steel, Zinc-plated (62388108K)

Shaft Collars, Clamp Collars Single-Split, Type K with Clamping Lever, Steel, Zinc-plated 62388108K
  • Volume Discount

Product Details:

Manufacturer part number: 62388108K

Brand: MAEDLER

Price: 11.49

Delivery time: 4 Days


Technical Data:

I.D.: 8 mm

O.D.: 18 mm

Width: 9 mm

Handle length to bore axis l1: 22 mm

Length after mounting l2: 30.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62388108K

Part Number
62388108K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Handle length to bore axis l1
(mm)
Length after mounting l2
(mm)
Thread size x length d3
(mm)
Handle diameter d4
(mm)
Max. outer diameter over screw head R
(mm)
Weight
(g)

11.49 €

1 Available 4 Days 81892230.9M 3 x 1010.569.528

Loading...

  1. 1

Basic information

Surface Treatment Zinc Plating Material Steel (C45)

This page is Shaft Collars, Clamp Collars Single-Split, Type K with Clamping Lever, Steel, Zinc-plated, part number 62388108K.
You can find the detail information about specifications and dimensions on part number 62388108K.

Variation of this product

Part Number
62388105K
62388106K
62388110K
62388111K
62388112K
62388114K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Handle length to bore axis l1
(mm)
Length after mounting l2
(mm)
Thread size x length d3
(mm)
Handle diameter d4
(mm)
Max. outer diameter over screw head R
(mm)
Weight
(g)

11.31 €

1 Available 4 Days 51692230.9M 3 x 1010.570.327

11.21 €

1 Available 4 Days 61692230.9M 3 x 1010.570.326

11.69 €

1 Available 4 Days 102492230.9M 3 x 1010.567.540

10.68 €

1 Available 4 Days 1128113036.6M 4 x 12138366

10.76 €

1 Available 4 Days 1228113036.6M 4 x 12138365

11.45 €

1 Available 4 Days 1430113036.6M 4 x 12138370

Tech Support