Shaft Collars, Clamp Collars Single-Split, Type K with Clamping Lever, Stainless Steel (62399105K)

Shaft Collars, Clamp Collars Single-Split, Type K with Clamping Lever, Stainless Steel 62399105K
  • Volume Discount

Product Details:

Manufacturer part number: 62399105K

Brand: MAEDLER

Price: 14.47

Delivery time: 4 Days


Technical Data:

I.D.: 5 mm

O.D.: 16 mm

Width: 9 mm

Handle length to bore axis l1: 22 mm

Length after mounting l2: 30.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62399105K

Part Number
62399105K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Handle length to bore axis l1
(mm)
Length after mounting l2
(mm)
Thread size x length d3
(mm)
Handle diameter d4
(mm)
Max. outer diameter over screw head R
(mm)
Weight
(g)

14.47 €

1 Available 4 Days 51692230.9M 3 x 1010.570.327

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material Stainless steel (1.4305)

This page is Shaft Collars, Clamp Collars Single-Split, Type K with Clamping Lever, Stainless Steel, part number 62399105K.
You can find the detail information about specifications and dimensions on part number 62399105K.

Variation of this product

Part Number
62399106K
62399108K
62399110K
62399111K
62399112K
62399114K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Handle length to bore axis l1
(mm)
Length after mounting l2
(mm)
Thread size x length d3
(mm)
Handle diameter d4
(mm)
Max. outer diameter over screw head R
(mm)
Weight
(g)

14.47 €

1 Available 4 Days 61692230.9M 3 x 1010.570.326

15.19 €

1 Available 4 Days 81892230.9M 3 x 1010.569.528

16.66 €

1 Available 4 Days 102492230.9M 3 x 1010.567.540

16.12 €

1 Available 4 Days 1128113036.6M 4 x 12138366

15.73 €

1 Available 4 Days 1228113036.6M 4 x 12138365

17.15 €

1 Available 4 Days 1430113036.6M 4 x 12138370

Tech Support