Shaft Collars, Clamp Collars Single-Split, Type K with Clamping Lever, Aluminium (62366115K)

Shaft Collars, Clamp Collars Single-Split, Type K with Clamping Lever, Aluminium 62366115K
  • Volume Discount

Product Details:

Manufacturer part number: 62366115K

Brand: MAEDLER

Price: 13.34

Delivery time: 4 Days


Technical Data:

I.D.: 15 mm

O.D.: 34 mm

Width: 13 mm

Handle length to bore axis l1: 30 mm

Length after mounting l2: 39.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62366115K

Part Number
62366115K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Handle length to bore axis l1
(mm)
Length after mounting l2
(mm)
Thread size x length d3
(mm)
Handle diameter d4
(mm)
Max. outer diameter over screw head R
(mm)
Weight
(g)

13.34 €

1 Available 4 Days 1534133039.1M 5 x 14138752

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material Aluminum

This page is Shaft Collars, Clamp Collars Single-Split, Type K with Clamping Lever, Aluminium, part number 62366115K.
You can find the detail information about specifications and dimensions on part number 62366115K.

Variation of this product

Part Number
62366110K
62366111K
62366112K
62366116K
62366118K
62366120K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Handle length to bore axis l1
(mm)
Length after mounting l2
(mm)
Thread size x length d3
(mm)
Handle diameter d4
(mm)
Max. outer diameter over screw head R
(mm)
Weight
(g)

12.29 €

1 Available 4 Days 102492230.9M 3 x 1010.567.524

11.54 €

1 Available 4 Days 1128113036.6M 4 x 12138339

11.54 €

1 Available 4 Days 1228113036.6M 4 x 12138339

14.00 €

1 Available 4 Days 1634133039.1M 5 x 14138751

16.66 €

1 Available 4 Days 1836133039.1M 5 x 14138753

17.09 €

1 Available 4 Days 2040154545.3M 6 x 161310975

Tech Support