Shaft Collars, Clamp Collars Single-Split, Inch Size Bore, Aluminium (6236610953)

Shaft Collars, Clamp Collars Single-Split, Inch Size Bore, Aluminium 6236610953
  • Volume Discount

Product Details:

Manufacturer part number: 6236610953

Brand: MAEDLER

Price: 5.05

Delivery time: 4 Days


Technical Data:

I.D.: 9.525 mm

O.D.: 24 mm

Width: 9 mm

Inner diameter [inch] d1 [Inch]: 0.375

Inner diameter [fraction] d1: 3/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6236610953

Part Number
6236610953
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Inner diameter [inch] d1 [Inch] Inner diameter [fraction] d1Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

5.05 €

1 Available 4 Days 9.5252490.3753/826M 3 x 88

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material Aluminum

This page is Shaft Collars, Clamp Collars Single-Split, Inch Size Bore, Aluminium, part number 6236610953.
You can find the detail information about specifications and dimensions on part number 6236610953.

Variation of this product

Part Number
6236610635
6236610794
6236611111
6236611270
6236611588
6236611905
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Inner diameter [inch] d1 [Inch] Inner diameter [fraction] d1Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

3.92 €

1 Available 4 Days 6.351890.251/422.4M 3 x 85

3.92 €

1 Available 4 Days 7.9381890.3135/1622.4M 3 x 85

5.54 €

1 Available 4 Days 11.11328110.4387/1631.8M 4 x 1213

6.36 €

1 Available 4 Days 12.730110.51/233.9M 4 x 1215

8.57 €

1 Available 4 Days 15.87534130.6255/839.4M 5 x 1422

11.91 €

1 Available 4 Days 19.0540150.753/446.4M 6 x 1634

Tech Support