Shaft Collars, Clamp Collars Double-Split, Steel, Zinc-plated (62388404)

Shaft Collars, Clamp Collars Double-Split, Steel, Zinc-plated 62388404
  • Volume Discount

Product Details:

Manufacturer part number: 62388404

Brand: MAEDLER

Price: 6.30

Delivery time: 4 Days


Technical Data:

I.D.: 4 mm

O.D.: 16 mm

Width: 9 mm

Max. outer diameter over screw head R: 20.7 mm

Bolts DIN 912: M 3 x 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62388404

Part Number
62388404
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

6.30 €

1 Available 4 Days 416920.7M 3 x 811

Loading...

  1. 1

Basic information

Surface Treatment Zinc Plating Material Steel (C45)

This page is Shaft Collars, Clamp Collars Double-Split, Steel, Zinc-plated, part number 62388404.
You can find the detail information about specifications and dimensions on part number 62388404.

Variation of this product

Part Number
62388403
62388405
62388406
62388407
62388408
62388409
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

8.03 €

1 Available 4 Days 316920.7M 3 x 812

6.18 €

1 Available 4 Days 516920.7M 3 x 811

6.18 €

1 Available 4 Days 616920.7M 3 x 810

6.32 €

1 Available 4 Days 718922.4M 3 x 813

6.32 €

1 Available 4 Days 818922.4M 3 x 812

7.01 €

1 Available 4 Days 924926M 3 x 825

Tech Support