Shaft Collars, Clamp Collars Double-Split, Polyamide

Shaft Collars, Clamp Collars Double-Split, Polyamide
  • Volume Discount
Material: Technopolymer (Polyamide PA), glas fibre reinforced, black-grey, mat.
Screws and nuts stainless steel 1.4404 (AISI 316 L).
Features: Strong version with metal nuts.
Easy to mount and quickly to adjust.
Does not damage the shaft.
Even distribution of clamping force.
Low mass inertia.
Suitable for use in corrosive atmospheres.
Temperature range: up to +80ºC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62355012
62355014
62355016
62355018
62355020
62355022
62355025
62355030
62355035
62355040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
R
(mm)
Bolts DIN 912 Tightening torque
(Nm)
Weight
(g)

8.76 €

1 Available 4 Days 12351337M 4217

9.19 €

1 Available 4 Days 14351337M 4216

9.67 €

1 Available 4 Days 16351337M 4215

10.15 €

1 Available 4 Days 18401441.5M 4220

10.65 €

1 Available 4 Days 20401441.5M 4219

11.19 €

1 Available 4 Days 22501454.8M 5333

11.72 €

1 Available 4 Days 25501454.8M 5331

12.34 €

1 Available 4 Days 30501454.8M 5329

12.92 €

1 Available 4 Days 35651465.4M 5344

13.58 €

1 Available 4 Days 40651465.4M 5339

Loading...

  1. 1

Basic information

Surface Treatment Matt finish Material Polyamide (PA)

Tech Support