Shaft Collars, Clamp Collars Double-Split, Inch Size Bore, Steel, Black Oxide Finish

Shaft Collars, Clamp Collars Double-Split, Inch Size Bore, Steel, Black Oxide Finish
  • Volume Discount
Material: Steel C45, black oxide finish, screws steel 12.9.

Features: Does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precise bores in inch size.
The threads of the metric screws DIN 912 are covered with a layer of polyamide.

Tolerance b: +0.08 mm / -0.25 mm
Temperature range: -40ºC to +175ºC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6234063500
6234079400
6234095300
6234111100
6234127000
6234158800
6234190500
6234222300
6234238100
6234254000
6234285800
6234317500
6234349300
6234381000
6234444500
6234508000
6234571500
6234635000
6234762000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Inner diameter [inch] d1 [Inch] Inner diameter [fraction] d1Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

5.95 €

1 Available 4 Days 6.351890.251/422.4M 3 x 813

5.95 €

1 Available 4 Days 7.9381890.3135/1622.4M 3 x 812

6.57 €

1 Available 4 Days 9.5252490.3753/826M 3 x 822

6.76 €

1 Available 4 Days 11.11328110.4387/1631.8M 4 x 1238

7.02 €

1 Available 4 Days 12.730110.51/233.9M 4 x 1243

7.74 €

1 Available 4 Days 15.87534130.6255/839.4M 5 x 1463

9.18 €

1 Available 4 Days 19.0540150.753/446.4M 6 x 1697

9.90 €

1 Available 4 Days 22.22542150.8757/848.1M 6 x 16103

9.90 €

1 Available 4 Days 23.81345150.93815/1650.8M 6 x 16117

11.14 €

1 Available 4 Days 25.445151150.8M 6 x 16114

11.14 €

1 Available 4 Days 28.57548151.1251 1/853.7M 6 x 18123

11.81 €

1 Available 4 Days 31.7554151.251 1/458.6M 6 x 18156

13.43 €

1 Available 4 Days 34.92557151.3751 3/861.6M 6 x 18171

14.34 €

1 Available 4 Days 38.160151.51 1/265M 6 x 18163

18.95 €

1 Available 4 Days 44.4573191.751 3/479.4M 8 x 25344

20.41 €

1 Available 4 Days 50.882192288.8M 8 x 25380

21.44 €

1 Available 4 Days --------

22.49 €

1 Available 4 Days 63.593192.52 1/299.8M 8 x 25450

26.06 €

1 Available 4 Days 76.21081933113.8M 8 x 25535

Loading...

  1. 1

Basic information

Surface Treatment Black oxide finish Material Steel (C45)

Tech Support