Shaft Collars, Clamp Collars Double-Split, Inch Size Bore, Aluminium (6236641111)

Shaft Collars, Clamp Collars Double-Split, Inch Size Bore, Aluminium 6236641111
  • Volume Discount

Product Details:

Manufacturer part number: 6236641111

Brand: MAEDLER

Price: 9.69

Delivery time: 4 Days


Technical Data:

I.D.: 11.113 mm

O.D.: 28 mm

Width: 11 mm

Inner diameter [inch] d1 [Inch]: 0.438

Inner diameter [fraction] d1: 7/16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6236641111

Part Number
6236641111
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Inner diameter [inch] d1 [Inch] Inner diameter [fraction] d1Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

9.69 €

1 Available 4 Days 11.11328110.4387/1631.8M 4 x 1213

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material Aluminum

This page is Shaft Collars, Clamp Collars Double-Split, Inch Size Bore, Aluminium, part number 6236641111.
You can find the detail information about specifications and dimensions on part number 6236641111.

Variation of this product

Part Number
6236640635
6236640794
6236640953
6236641270
6236641588
6236641905
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Inner diameter [inch] d1 [Inch] Inner diameter [fraction] d1Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

6.60 €

1 Available 4 Days 6.351890.251/422.4M 3 x 85

6.60 €

1 Available 4 Days 7.9381890.3135/1622.4M 3 x 85

9.13 €

1 Available 4 Days 9.5252490.3753/826M 3 x 88

9.69 €

1 Available 4 Days 12.730110.51/233.9M 4 x 1215

12.45 €

1 Available 4 Days 15.87534130.6255/839.4M 5 x 1422

15.23 €

1 Available 4 Days 19.0540150.753/446.4M 6 x 1634

Tech Support