Adjusting Rings DIN 705 A, with Slotted Set Screw, Steel, Black Oxide Finish

Adjusting Rings DIN 705 A, with Slotted Set Screw, Steel, Black Oxide Finish
  • Volume Discount
Material: Steel, black oxide finish.
Light-duty series. With set screw made from steel. Slotted set screw as in DIN EN 27434 (formerly DIN 553).
Bright turned and calibrated. Bores tolerance H8.
Large chamfer on one side of the outside diameter.
Temperature range: -40ºC to +175ºC.

* At size 9, the outer dimensions are not like DIN 705.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62389003
62389004
62389005
62389006
62389007
62389008
62389009
62389010
62389011
62389012
62389014
62389015
62389016
62389018
62389020
62389022
62389024
62389025
62389026
62389028
62389030
62389032
62389035
62389036
62389038
62389040
62389042
62389045
62389048
62389050
62389055
62389056
62389060
62389063
62389065
62389070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Thread size
(mm)
Weight per 100 pcs
(kg)

1.24 €

1 Available 4 Days 375M 2 x 30.123

1.24 €

1 Available 4 Days 485M 2.5 x 30.145

1.15 €

1 Available 4 Days 5106M 3 x 40.280

0.95 €

1 Available 4 Days 6128M 4 x 50.548

0.95 €

1 Available 4 Days 7128M 4 x 50.488

1.09 €

1 Available 4 Days 8168M 4 x 60.94

1.49 €

1 Available 4 Days 918*10*M 5 x 81.51

1.53 €

1 Available 4 Days 102010M 5 x 81.85

1.53 €

1 Available 4 Days 112010M 5 x 81.72

1.86 €

1 Available 4 Days 122212M 6 x 82.52

2.00 €

1 Available 4 Days 142512M 6 x 83.17

2.00 €

1 Available 4 Days 152512M 6 x 82.98

2.17 €

1 Available 4 Days 162812M 6 x 83.84

2.86 €

1 Available 4 Days 183214M 6 x 86.00

2.79 €

1 Available 4 Days 203214M 6 x 85.30

3.36 €

1 Available 4 Days 223614M 6 x 106.90

4.35 €

1 Available 4 Days 244016M 8 x 1210

4.35 €

1 Available 4 Days 254016M 8 x 109.56

4.35 €

1 Available 4 Days 264016M 8 x 109.05

5.47 €

1 Available 4 Days 284516M 8 x 1212.2

5.47 €

1 Available 4 Days 304516M 8 x 1011.1

6.20 €

1 Available 4 Days 325016M 8 x 1214.5

6.56 €

1 Available 4 Days 355616M 8 x 1218.7

6.56 €

1 Available 4 Days 365616M 8 x 1218.0

6.56 €

1 Available 4 Days 385616M 8 x 1216.7

9.37 €

1 Available 4 Days 406318M 10 x 1626.1

9.37 €

1 Available 4 Days 426318M 10 x 1624.5

11.14 €

1 Available 4 Days 457018M 10 x 1631.7

11.14 €

1 Available 4 Days 487018M 10 x 1628.8

14.12 €

1 Available 4 Days 508018M 10 x 1642.9

13.85 €

1 Available 4 Days 558018M 10 x 1637.3

13.85 €

1 Available 4 Days 568018M 10 x 1636.1

21.34 €

1 Available 4 Days 609020M 10 x 1655.2

21.34 €

1 Available 4 Days 639020M 10 x 1650.8

21.99 €

1 Available 4 Days 6510020M 10 x 2070.8

21.75 €

1 Available 4 Days 7010020M 10 x 2062.6

Loading...

  1. 1

Basic information

Surface Treatment Black oxide finish Material Steel

Tech Support