Adjusting Rings DIN 705 A, with Hexagon Socket Set Screw, Steel, Zinc-plated (623880036)

Adjusting Rings DIN 705 A, with Hexagon Socket Set Screw, Steel, Zinc-plated 623880036
  • Volume Discount

Product Details:

Manufacturer part number: 623880036

Brand: MAEDLER

Price: 1.20

Delivery time: 4 Days


Technical Data:

I.D.: 3 mm

O.D.: 7 mm

Width: 5 mm

Thread size: M 2 x 3 mm

Weight per 100 pcs: 0.123 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

623880036

Part Number
623880036
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Thread size
(mm)
Weight per 100 pcs
(kg)

1.20 €

1 Available 4 Days 375M 2 x 30.123

Loading...

  1. 1

Basic information

Surface Treatment Zinc Plating Material Steel

This page is Adjusting Rings DIN 705 A, with Hexagon Socket Set Screw, Steel, Zinc-plated, part number 623880036.
You can find the detail information about specifications and dimensions on part number 623880036.

Variation of this product

Part Number
623880046
623880056
623880066
623880076
623880086
623880096
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Thread size
(mm)
Weight per 100 pcs
(kg)

1.20 €

1 Available 4 Days 485M 2.5 x 30.152

1.11 €

1 Available 4 Days 5106M 3 x 40.280

0.92 €

1 Available 4 Days 6128M 4 x 50.548

0.92 €

1 Available 4 Days 7128M 4 x 50.488

1.05 €

1 Available 4 Days 8168M 4 x 60.94

1.43 €

1 Available 4 Days 918*10*M 5 x 81.51

Tech Support