Adjusting Rings DIN 705 A, with Hexagon Socket Set Screw, Steel, Black Oxide Finish (623890066)

Adjusting Rings DIN 705 A, with Hexagon Socket Set Screw, Steel, Black Oxide Finish 623890066
  • Volume Discount

Product Details:

Manufacturer part number: 623890066

Brand: MAEDLER

Price: 0.92

Delivery time: 4 Days


Technical Data:

I.D.: 6 mm

O.D.: 12 mm

Width: 8 mm

Thread size: M 4 x 5 mm

Weight per 100 pcs: 0.548 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

623890066

Part Number
623890066
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Thread size
(mm)
Weight per 100 pcs
(kg)

0.92 €

1 Available 4 Days 6128M 4 x 50.548

Loading...

  1. 1

Basic information

Surface Treatment Black oxide finish Material Steel

This page is Adjusting Rings DIN 705 A, with Hexagon Socket Set Screw, Steel, Black Oxide Finish, part number 623890066.
You can find the detail information about specifications and dimensions on part number 623890066.

Variation of this product

Part Number
623890036
623890046
623890056
623890076
623890086
623890096
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Thread size
(mm)
Weight per 100 pcs
(kg)

1.20 €

1 Available 4 Days 375M 2 x 30.123

1.20 €

1 Available 4 Days 485M 2.5 x 30.152

1.11 €

1 Available 4 Days 5106M 3 x 40.280

0.92 €

1 Available 4 Days 7128M 4 x 50.488

1.05 €

1 Available 4 Days 8168M 4 x 60.94

1.43 €

1 Available 4 Days 918*10*M 5 x 81.51

Tech Support