Adjusting Rings DIN 705 A, with Hexagon Socket Set Screw, Stainless Steel (623990066)

Adjusting Rings DIN 705 A, with Hexagon Socket Set Screw, Stainless Steel 623990066
  • Volume Discount

Product Details:

Manufacturer part number: 623990066

Brand: MAEDLER

Price: 1.69

Delivery time: 4 Days


Technical Data:

I.D.: 6 mm

O.D.: 12 mm

Width: 8 mm

Thread size: M 4 x 5 mm

Weight per 100 pcs: 0.548 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

623990066

Part Number
623990066
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Thread size
(mm)
Weight per 100 pcs
(kg)

1.69 €

1 Available 4 Days 6128M 4 x 50.548

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material Stainless steel (1.4305)

This page is Adjusting Rings DIN 705 A, with Hexagon Socket Set Screw, Stainless Steel, part number 623990066.
You can find the detail information about specifications and dimensions on part number 623990066.

Variation of this product

Part Number
623990036
623990046
623990056
623990076
623990086
623990096
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Thread size
(mm)
Weight per 100 pcs
(kg)

1.42 €

1 Available 4 Days 375M 2 x 30.123

1.42 €

1 Available 4 Days 485M 2.5 x 30.152

1.51 €

1 Available 4 Days 5106M 3 x 40.280

1.69 €

1 Available 4 Days 7128M 4 x 50.488

1.98 €

1 Available 4 Days 8168M 4 x 60.94

2.20 €

1 Available 4 Days 918*10*M 5 x 81.51

Tech Support