Adjusting Rings (Shaft Collars with Set Screw) According to the Old Standard DIN 703, Steel, Bright (62322000)

Adjusting Rings (Shaft Collars with Set Screw) According to the Old Standard DIN 703, Steel, Bright 62322000
  • Volume Discount

Product Details:

Manufacturer part number: 62322000

Brand: MAEDLER

Price: 4.81

Delivery time: 4 Days


Technical Data:

I.D.: 20* mm

O.D.: 40 mm

Width: 20 mm

Thread size: M 8 mm

Weight per 100 pcs: 14.6 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62322000

Part Number
62322000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Thread size
(mm)
Weight per 100 pcs
(kg)

4.81 €

1 Available 4 Days 20*4020M 814.6

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material Steel

This page is Adjusting Rings (Shaft Collars with Set Screw) According to the Old Standard DIN 703, Steel, Bright, part number 62322000.
You can find the detail information about specifications and dimensions on part number 62322000.

Variation of this product

Part Number
62322500
62323000
62323500
62324000
62324500
62325000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Thread size
(mm)
Weight per 100 pcs
(kg)

8.92 €

1 Available 4 Days 255622M 1033.8

11.87 €

1 Available 4 Days 306322M 1041.5

13.28 €

1 Available 4 Days 357022M 1049.6

20.07 €

1 Available 4 Days 408028M 1282.7

20.07 €

1 Available 4 Days 458028M 1275.3

24.98 €

1 Available 4 Days 509028M 1296.3

Tech Support