Angular Drive OW3, Ratio 1:1, Version 30 L (41035810)

Angular Drive OW3, Ratio 1:1, Version 30 L 41035810
  • Volume Discount

Product Details:

Manufacturer part number: 41035810

Brand: MAEDLER

Price: 45.56

Delivery time: 4 Days


Technical Data:

dh9: 5 mm

dh6: - mm

D: 12 mm

E1: 38.8 mm

E2: 19.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41035810

Part Number
41035810
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
dh9
(mm)
dh6
(mm)
D
(mm)
E1
(mm)
E2
(mm)
E3
(mm)
HGes
(mm)
HM
(mm)
LE
(mm)
LW
(mm)
r
(mm)
s
(mm)
T
(mm)
Module Max. torque MD
(Ncm)
Weight
(g)

45.56 €

1 Available 4 Days 5-1238.819.43218.810501564.8418.384

Loading...

  1. 1

This page is Angular Drive OW3, Ratio 1:1, Version 30 L, part number 41035810.
You can find the detail information about specifications and dimensions on part number 41035810.

Variation of this product

Part Number
41035815
41035820
41035825
41035830
41035835
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
dh9
(mm)
dh6
(mm)
D
(mm)
E1
(mm)
E2
(mm)
E3
(mm)
HGes
(mm)
HM
(mm)
LE
(mm)
LW
(mm)
r
(mm)
s
(mm)
T
(mm)
Module Max. torque MD
(Ncm)
Weight
(g)

52.96 €

1 Available 4 Days 8-1856.828.44528.215702095.851.529250

60.35 €

1 Available 4 Days -102270355537.52090301176273490

67.74 €

1 Available 4 Days -122582416546.8251053512.5972.5145748

76.34 €

1 Available 4 Days -15309547.57556.23012040159832501185

89.68 €

1 Available 4 Days 181833108548565.73513545161193.54401680

Tech Support