Bevel Gearboxes KEK Version B (41000202)

Bevel Gearboxes KEK Version B 41000202
  • Volume Discount

Product Details:

Manufacturer part number: 41000202

Brand: MAEDLER

Price: 171.86

Delivery time: 4 Days


Technical Data:

E1: 17.5 mm

E2: 25 mm

Size: 2

Shaft diameter d: 6 mm

Torque at 100min-1: 0.75 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41000202

Part Number
41000202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
E1
(mm)
E2
(mm)
Size Shaft diameter d
(mm)
Torque at 100min-1
(Nm)
Drive power at 100min-1
(W)
B1
(mm)
B2
(mm)
C1
(mm)
Width of key Z
(mm)
Weight
(g)

171.86 €

1 Available 4 Days 17.525260.757.93520122*70

Loading...

  1. 1

Basic information

Type Bevel gear Ratio 1 : 1

This page is Bevel Gearboxes KEK Version B, part number 41000202.
You can find the detail information about specifications and dimensions on part number 41000202.

Variation of this product

Part Number
41000200
41000201
41000203
41000204
41000205
41000206
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
E1
(mm)
E2
(mm)
Size Shaft diameter d
(mm)
Torque at 100min-1
(Nm)
Drive power at 100min-1
(W)
B1
(mm)
B2
(mm)
C1
(mm)
Width of key Z
(mm)
Weight
(g)

163.20 €

1 Available 4 Days 1318.5040.282.96261510-30

175.43 €

1 Available 4 Days 1623160.353.73218122*60

180.21 €

1 Available 4 Days 2130082.526.24224163*130

181.99 €

1 Available 4 Days 233348441.94626163*170

188.27 €

1 Available 4 Days 26.538585525330163*190

194.24 €

1 Available 4 Days 28406108845632163240

Tech Support