Ball Flange Bearings UCF (Grey Cast Iron) (62601700)

Ball Flange Bearings UCF (Grey Cast Iron) 62601700
  • Volume Discount

Product Details:

Manufacturer part number: 62601700

Brand: MAEDLER

Price: 16.39

Delivery time: 4 Days


Technical Data:

Type: UCF 203

Bore: 17 mm

a: 86 mm

e: 64 mm

i: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62601700

Part Number
62601700
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
i
(mm)
g
(mm)
l
(mm)
s
(mm)
Zuc
(mm)
nuc
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

16.39 €

1 Available 4 Days UCF 203178664151225.51233.312.79.96.20.62

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Ball flange bearing Unit Body Material Grey cast iron
Rolling Element Material Bearing steel Surface Varnished (Housing)

This page is Ball Flange Bearings UCF (Grey Cast Iron), part number 62601700.
You can find the detail information about specifications and dimensions on part number 62601700.

Variation of this product

Part Number
62601200
62601500
62602000
62602500
62603000
62603500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
i
(mm)
g
(mm)
l
(mm)
s
(mm)
Zuc
(mm)
nuc
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

17.55 €

1 Available 4 Days UCF 201128664151225.51233.312.79.96.20.62

14.90 €

1 Available 4 Days UCF 202158664151225.51233.312.79.96.20.62

11.91 €

1 Available 4 Days UCF 204208664151225.51233.312.79.96.20.59

13.93 €

1 Available 4 Days UCF 2052595701613271235.814.310.870.82

18.58 €

1 Available 4 Days UCF 20630108831814311240.215.915.1101

23.49 €

1 Available 4 Days UCF 20735117921916341444.417.519.913.71.4

Tech Support