Ball Flange Bearings TUCFL, Thermoplastic Housing with Stainless Steel Bearing, White (62656135)

Ball Flange Bearings TUCFL, Thermoplastic Housing with Stainless Steel Bearing, White 62656135
  • Volume Discount

Product Details:

Manufacturer part number: 62656135

Brand: MAEDLER

Price: 67.28

Delivery time: 4 Days


Technical Data:

Type: 207

Bore: 35 mm

a: 164 mm

e: 130 mm

b: 90 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62656135

Part Number
62656135
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
b
(mm)
i
(mm)
g
(mm)
l
(mm)
s
(mm)
Zuc
(mm)
nuc
(mm)
Housing load rating radial*
(kN)
Housing load rating axial**
(kN)
Weight
(kg)

67.28 €

1 Available 4 Days 20735164130901816.132.81343.417.514.916.90.64

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Ball flange bearing Unit Body Material Plastic (white)
Rolling Element Material Stainless Steel Surface Blank

This page is Ball Flange Bearings TUCFL, Thermoplastic Housing with Stainless Steel Bearing, White, part number 62656135.
You can find the detail information about specifications and dimensions on part number 62656135.

Variation of this product

Part Number
62656120
62656125
62656130
62656140
62656145
62656150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
b
(mm)
i
(mm)
g
(mm)
l
(mm)
s
(mm)
Zuc
(mm)
nuc
(mm)
Housing load rating radial*
(kN)
Housing load rating axial**
(kN)
Weight
(kg)

26.23 €

1 Available 4 Days 20420113906515.411.426.51133.712.78.511.80.24

35.02 €

1 Available 4 Days 205251319969.51713.529.11136.814.311.111.40.3

42.50 €

1 Available 4 Days 20630148117801913.330.51141.215.914.216.50.45

86.09 €

1 Available 4 Days 2084017614410021.52037.51451.71915.217.40.89

86.22 €

1 Available 4 Days 209451881481082421411754.21915.4181.02

116.14 €

1 Available 4 Days 210501971571152521431757.61915.7-1.21

Tech Support