Ball Flange Bearings TUCFL, Thermoplastic Housing with Stainless Steel Bearing, Black (62655112)

Ball Flange Bearings TUCFL, Thermoplastic Housing with Stainless Steel Bearing, Black 62655112
  • Volume Discount

Product Details:

Manufacturer part number: 62655112

Brand: MAEDLER

Price: 24.48

Delivery time: 4 Days


Technical Data:

Type: 201

Bore: 12 mm

a: 113 mm

e: 90 mm

b: 65 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62655112

Part Number
62655112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
b
(mm)
i
(mm)
g
(mm)
l
(mm)
s
(mm)
Zuc
(mm)
nuc
(mm)
Housing load rating radial*
(kN)
Housing load rating axial**
(kN)
Weight
(kg)

24.48 €

1 Available 4 Days 20112113906515.411.426.51133.712.78.511.80.26

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Ball flange bearing Unit Body Material Plastic (black)
Rolling Element Material Stainless Steel Surface Blank

This page is Ball Flange Bearings TUCFL, Thermoplastic Housing with Stainless Steel Bearing, Black, part number 62655112.
You can find the detail information about specifications and dimensions on part number 62655112.

Variation of this product

Part Number
62655115
62655117
62655120
62655125
62655130
62655135
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
b
(mm)
i
(mm)
g
(mm)
l
(mm)
s
(mm)
Zuc
(mm)
nuc
(mm)
Housing load rating radial*
(kN)
Housing load rating axial**
(kN)
Weight
(kg)

24.48 €

1 Available 4 Days 20215113906515.411.426.51133.712.78.511.80.26

23.73 €

1 Available 4 Days 20317113906515.411.426.51133.712.78.511.80.26

26.16 €

1 Available 4 Days 20420113906515.411.426.51133.712.78.511.80.24

34.90 €

1 Available 4 Days 205251319969.51713.529.11136.814.311.111.40.3

41.12 €

1 Available 4 Days 20630148117801913.330.51141.215.914.216.50.45

68.15 €

1 Available 4 Days 20735164130901816.132.81343.417.514.916.90.64

Tech Support