Ball Flange Bearings TUCF, Thermoplastic Housing with Stainless Steel Bearing, White (62656020)

Ball Flange Bearings TUCF, Thermoplastic Housing with Stainless Steel Bearing, White 62656020
  • Volume Discount

Product Details:

Manufacturer part number: 62656020

Brand: MAEDLER

Price: 29.88

Delivery time: 4 Days


Technical Data:

Type: 204

Bore: 20 mm

a: 86 mm

e: 63.5 mm

i: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62656020

Part Number
62656020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
i
(mm)
g
(mm)
l
(mm)
s
(mm)
Zuc
(mm)
nuc
(mm)
Housing load rating radial*
(kN)
Housing load rating axial**
(kN)
Weight
(kg)

29.88 €

1 Available 4 Days 204208663.51813.427.81136.312.7163.70.28

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Ball flange bearing Unit Body Material Plastic (white)
Rolling Element Material Stainless Steel Surface Blank

This page is Ball Flange Bearings TUCF, Thermoplastic Housing with Stainless Steel Bearing, White, part number 62656020.
You can find the detail information about specifications and dimensions on part number 62656020.

Variation of this product

Part Number
62656012
62656015
62656017
62656025
62656030
62656035
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
i
(mm)
g
(mm)
l
(mm)
s
(mm)
Zuc
(mm)
nuc
(mm)
Housing load rating radial*
(kN)
Housing load rating axial**
(kN)
Weight
(kg)

27.99 €

1 Available 4 Days 201128663.51813.427.81136.312.7163.70.3

27.99 €

1 Available 4 Days 202158663.51813.427.81136.312.7163.70.3

27.27 €

1 Available 4 Days 203178663.51813.427.81136.312.7163.70.3

39.04 €

1 Available 4 Days 2052595701714281136.814.3133.40.35

46.66 €

1 Available 4 Days 206301078319.214.331.51141.415.9183.40.5

72.28 €

1 Available 4 Days 207351189221.515.534.81346.917.518.53.50.74

Tech Support