Ball Flange Bearings TUCF, Thermoplastic Housing with Stainless Steel Bearing, Black (62655012)

Ball Flange Bearings TUCF, Thermoplastic Housing with Stainless Steel Bearing, Black 62655012
  • Volume Discount

Product Details:

Manufacturer part number: 62655012

Brand: MAEDLER

Price: 26.34

Delivery time: 4 Days


Technical Data:

Type: 201

Bore: 12 mm

a: 86 mm

e: 63.5 mm

i: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62655012

Part Number
62655012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
i
(mm)
g
(mm)
l
(mm)
s
(mm)
Zuc
(mm)
nuc
(mm)
Housing load rating radial*
(kN)
Housing load rating axial**
(kN)
Weight
(kg)

26.34 €

1 Available 4 Days 201128663.51813.427.81136.312.7163.70.3

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Ball flange bearing Unit Body Material Plastic (black)
Rolling Element Material Stainless Steel Surface Blank

This page is Ball Flange Bearings TUCF, Thermoplastic Housing with Stainless Steel Bearing, Black, part number 62655012.
You can find the detail information about specifications and dimensions on part number 62655012.

Variation of this product

Part Number
62655015
62655017
62655020
62655025
62655030
62655035
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
i
(mm)
g
(mm)
l
(mm)
s
(mm)
Zuc
(mm)
nuc
(mm)
Housing load rating radial*
(kN)
Housing load rating axial**
(kN)
Weight
(kg)

26.34 €

1 Available 4 Days 202158663.51813.427.81136.312.7163.70.3

25.58 €

1 Available 4 Days 203178663.51813.427.81136.312.7163.70.3

27.80 €

1 Available 4 Days 204208663.51813.427.81136.312.7163.70.28

37.69 €

1 Available 4 Days 2052595701714281136.814.3133.40.35

44.28 €

1 Available 4 Days 206301078319.214.331.51141.415.9183.40.5

70.43 €

1 Available 4 Days 207351189221.515.534.81346.917.518.53.50.74

Tech Support