Ball Flange Bearings SSUFL, Light Series, with Eccentric Ring (62699715)

Ball Flange Bearings SSUFL, Light Series, with Eccentric Ring 62699715
  • Volume Discount

Product Details:

Manufacturer part number: 62699715

Brand: MAEDLER

Price: 22.80

Delivery time: 4 Days


Technical Data:

No.: 002

Bore d: 15 mm

Length a: 67 mm

Width b: 42 mm

Mounting hole center distance e: 53 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62699715

Part Number
62699715
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. Bore d
(mm)
Length a
(mm)
Width b
(mm)
Mounting hole center distance e
(mm)
Height of mounting surface g
(mm)
Height of housing l
(mm)
Hole diameter s
(mm)
Insert width Lu(mm) nu
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

22.80 €

1 Available 4 Days 002156742536.513718.54.54.852.3120

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Ball flange bearing Unit Body Material Stainless Steel
Rolling Element Material Stainless Steel Surface Blank

This page is Ball Flange Bearings SSUFL, Light Series, with Eccentric Ring, part number 62699715.
You can find the detail information about specifications and dimensions on part number 62699715.

Variation of this product

Part Number
62699710
62699712
62699717
62699720
62699725
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
No. Bore d
(mm)
Length a
(mm)
Width b
(mm)
Mounting hole center distance e
(mm)
Height of mounting surface g
(mm)
Height of housing l
(mm)
Hole diameter s
(mm)
Insert width Lu(mm) nu
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

15.63 €

1 Available 4 Days 000106036455.511.5717.5441.680

21.41 €

1 Available 4 Days 001126338485.511.5717.544.41.9590

23.09 €

1 Available 4 Days 00317714656714720.555.22.7140

31.21 €

1 Available 4 Days 004209055718161024.568.14.1250

36.15 €

1 Available 4 Days 005259560758161025.568.754.75280

Tech Support