Ball Flange Bearings SSUCFL, Stainless Steel (62699130)

Ball Flange Bearings SSUCFL, Stainless Steel 62699130
  • Volume Discount

Product Details:

Manufacturer part number: 62699130

Brand: MAEDLER

Price: 71.96

Delivery time: 4 Days


Technical Data:

Type: 206

Bore: 30 mm

a: 148 mm

e: 117 mm

b: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62699130

Part Number
62699130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
b
(mm)
i
(mm)
g
(mm)
l
(mm)
s
(mm)
Zuc
(mm)
nuc
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

71.96 €

1 Available 4 Days 20630148117801813311640.215.919.511.31.26

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Ball flange bearing Unit Body Material Stainless Steel
Rolling Element Material Stainless Steel Surface Blank

This page is Ball Flange Bearings SSUCFL, Stainless Steel, part number 62699130.
You can find the detail information about specifications and dimensions on part number 62699130.

Variation of this product

Part Number
62699117
62699120
62699125
62699135
62699140
62699145
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
b
(mm)
i
(mm)
g
(mm)
l
(mm)
s
(mm)
Zuc
(mm)
nuc
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

36.57 €

1 Available 4 Days 203171139060151125.51233.312.712.86.70.67

33.28 €

1 Available 4 Days 204201139060151125.51233.312.712.86.70.65

40.46 €

1 Available 4 Days 2052513099681613271635.814.3147.90.83

109.46 €

1 Available 4 Days 20735161130901915341644.417.525.715.31.68

119.12 €

1 Available 4 Days 208401751441002115361651.21929.518.22.25

117.50 €

1 Available 4 Days 209451881481082216381952.21931.720.72.6

Tech Support