Manufacturer part number: 62699015
Brand: MAEDLER
Price: 40.70 €
Delivery time: 4 Days
Type: 202
Bore: 15 mm
a: 86 mm
e: 64 mm
i: 15 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
62699015
Part Number
|
---|
62699015 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Bore (mm) | a (mm) | e (mm) | i (mm) | g (mm) | l (mm) | s (mm) | Zuc (mm) | nuc (mm) | Bearing load rating dyn. C (kN) | Bearing load rating stat. C0 (kN) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.70 € | 1 | Available | 4 Days | 202 | 15 | 86 | 64 | 15 | 12 | 25.5 | 12 | 33.3 | 12.7 | 12.8 | 6.7 | 0.82 |
Loading...
Unit, Type | Bearing Unit | Bearing Unit, Type | Ball flange bearing | Unit Body Material | Stainless Steel |
---|---|---|---|---|---|
Rolling Element Material | Stainless Steel | Surface | Blank |
This page is Ball Flange Bearings SSUCF, Stainless Steel, part number 62699015.
You can find the detail information about specifications and dimensions on part number 62699015.
Configure
Basic Attributes
Type
Bore(mm)
a(mm)
e(mm)
i(mm)
g(mm)
l(mm)
s(mm)
Zuc(mm)
nuc(mm)
Bearing load rating dyn. C(kN)
Bearing load rating stat. C0(kN)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
62699012 |
62699017 |
62699020 |
62699025 |
62699030 |
62699035 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Bore (mm) | a (mm) | e (mm) | i (mm) | g (mm) | l (mm) | s (mm) | Zuc (mm) | nuc (mm) | Bearing load rating dyn. C (kN) | Bearing load rating stat. C0 (kN) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.42 € | 1 | Available | 4 Days | 201 | 12 | 86 | 64 | 15 | 12 | 25.5 | 12 | 33.3 | 12.7 | 12.8 | 6.7 | 0.84 | |
40.23 € | 1 | Available | 4 Days | 203 | 17 | 86 | 64 | 15 | 12 | 25.5 | 12 | 33.3 | 12.7 | 12.8 | 6.7 | 0.81 | |
40.28 € | 1 | Available | 4 Days | 204 | 20 | 86 | 64 | 15 | 12 | 25.5 | 12 | 33.3 | 12.7 | 12.8 | 6.7 | 0.79 | |
56.00 € | 1 | Available | 4 Days | 205 | 25 | 95 | 70 | 16 | 14 | 27 | 12 | 35.8 | 14.3 | 14 | 7.9 | 1.02 | |
76.32 € | 1 | Available | 4 Days | 206 | 30 | 108 | 83 | 18 | 14.3 | 31 | 12 | 40.2 | 15.9 | 19.5 | 11.3 | 1.42 | |
102.64 € | 1 | Available | 4 Days | 207 | 35 | 117 | 92 | 19 | 15.5 | 34 | 14 | 44.4 | 17.5 | 25.7 | 15.3 | 1.98 |