Ball Flange Bearings SSKFL, Light Series (62699610)

Ball Flange Bearings SSKFL, Light Series 62699610
  • Volume Discount

Product Details:

Manufacturer part number: 62699610

Brand: MAEDLER

Price: 15.05

Delivery time: 4 Days


Technical Data:

No.: 000

Bore d: 10 mm

Length a: 60 mm

Width b: 36 mm

Mounting hole center distance e: 45 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62699610

Part Number
62699610
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. Bore d
(mm)
Length a
(mm)
Width b
(mm)
Mounting hole center distance e
(mm)
Height of mounting surface g
(mm)
Height of housing l
(mm)
Hole diameter s
(mm)
Insert width Lk(mm) nk
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

15.05 €

1 Available 4 Days 000106036455.511.5714441.670

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Ball flange bearing Unit Body Material Stainless Steel
Rolling Element Material Stainless Steel Surface Blank

This page is Ball Flange Bearings SSKFL, Light Series, part number 62699610.
You can find the detail information about specifications and dimensions on part number 62699610.

Variation of this product

Part Number
62699612
62699615
62699617
62699620
62699625
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
No. Bore d
(mm)
Length a
(mm)
Width b
(mm)
Mounting hole center distance e
(mm)
Height of mounting surface g
(mm)
Height of housing l
(mm)
Hole diameter s
(mm)
Insert width Lk(mm) nk
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

20.66 €

1 Available 4 Days 001126338485.511.5714.544.41.9580

22.55 €

1 Available 4 Days 002156742536.513716.54.54.852.3100

25.89 €

1 Available 4 Days 00317714656714717.555.22.7140

34.47 €

1 Available 4 Days 00420905571816102168.14.1210

44.70 €

1 Available 4 Days 005259560758161022.568.754.75270

Tech Support