Protection Caps for Thermoplastic Pillow Bearings TUCP, TUCF and TUCFL, White (62556245)

Protection Caps for Thermoplastic Pillow Bearings TUCP, TUCF and TUCFL, White 62556245
  • Volume Discount

Product Details:

Manufacturer part number: 62556245

Brand: MAEDLER

Price: 4.73

Delivery time: 4 Days


Technical Data:

For bearing size (No.): 209

Bore: 45 mm

Length L: 41 mm

Outer diameter D: 89 mm

Version: Open


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62556245

Part Number
62556245
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For bearing size (No.) Bore
(mm)
Length L
(mm)
Outer diameter D
(mm)
Version Weight
(g)

4.73 €

1 Available 4 Days 209454189Open30

Loading...

  1. 1

Basic information

Unit, Type Others Material Thermoplastic PBT (white) Surface Blank

This page is Protection Caps for Thermoplastic Pillow Bearings TUCP, TUCF and TUCFL, White, part number 62556245.
You can find the detail information about specifications and dimensions on part number 62556245.

Variation of this product

Part Number
62556230
62556235
62556240
62556250
62556320
62556325
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For bearing size (No.) Bore
(mm)
Length L
(mm)
Outer diameter D
(mm)
Version Weight
(g)

3.89 €

1 Available 4 Days 206303064Open20

4.17 €

1 Available 4 Days 207353274.5Open20

4.44 €

1 Available 4 Days 208403784Open30

5.17 €

1 Available 4 Days 210504794Open35

1.42 €

1 Available 4 Days 201 - 204-2350Closed10

1.85 €

1 Available 4 Days 205-2555Closed15

Tech Support