Ball Flange Bearings KFL, Light Series (62661200)

Ball Flange Bearings KFL, Light Series 62661200
  • Volume Discount

Product Details:

Manufacturer part number: 62661200

Brand: MAEDLER

Price: 5.39

Delivery time: 4 Days


Technical Data:

No.: 001

Bore d: 12 mm

Length a: 63 mm

Width b: 38 mm

Mounting hole center distance e: 48 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62661200

Part Number
62661200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. Bore d
(mm)
Length a
(mm)
Width b
(mm)
Mounting hole center distance e
(mm)
Height of mounting surface g
(mm)
Height of housing l
(mm)
Hole diameter s
(mm)
Insert width Lk(mm) nk
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

5.39 €

1 Available 4 Days 001126338485.511.571545.22.4570

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Ball flange bearing Unit Body Material Zinc die-cast
Rolling Element Material Bearing steel Surface Blank

This page is Ball Flange Bearings KFL, Light Series, part number 62661200.
You can find the detail information about specifications and dimensions on part number 62661200.

Variation of this product

Part Number
62660800
62661000
62661500
62661700
62662000
62662500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
No. Bore d
(mm)
Length a
(mm)
Width b
(mm)
Mounting hole center distance e
(mm)
Height of mounting surface g
(mm)
Height of housing l
(mm)
Hole diameter s
(mm)
Insert width Lk(mm) nk
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

8.67 €

1 Available 4 Days 0884827374.58.54.811.53.54.21.650

4.47 €

1 Available 4 Days 000106036455.511.571544.7260

5.72 €

1 Available 4 Days 002156742536.513716.54.55.72.980

7.86 €

1 Available 4 Days 00317714656714717.556.13.35100

10.54 €

1 Available 4 Days 00420905571816102169.555.15170

11.80 €

1 Available 4 Days 005259560758161022.5610.35.95210

Tech Support