Protection Caps for Thermoplastic Pillow Bearings TUCP, TUCF and TUCFL, Black (62555240)

Protection Caps for Thermoplastic Pillow Bearings TUCP, TUCF and TUCFL, Black 62555240
  • Volume Discount

Product Details:

Manufacturer part number: 62555240

Brand: MAEDLER

Price: 4.09

Delivery time: 4 Days


Technical Data:

For bearing size (No.): 208

Bore: 40 mm

Length L: 37 mm

Outer diameter D: 84 mm

Version: Open


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62555240

Part Number
62555240
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For bearing size (No.) Bore
(mm)
Length L
(mm)
Outer diameter D
(mm)
Version Weight
(g)

4.09 €

1 Available 4 Days 208403784Open30

Loading...

  1. 1

Basic information

Unit, Type Others Material Thermoplastic PBT (black) Surface Blank

This page is Protection Caps for Thermoplastic Pillow Bearings TUCP, TUCF and TUCFL, Black, part number 62555240.
You can find the detail information about specifications and dimensions on part number 62555240.

Variation of this product

Part Number
62555225
62555230
62555235
62555245
62555250
62555320
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For bearing size (No.) Bore
(mm)
Length L
(mm)
Outer diameter D
(mm)
Version Weight
(g)

2.90 €

1 Available 4 Days 205252555Open15

3.25 €

1 Available 4 Days 206303064Open20

3.77 €

1 Available 4 Days 207353274.5Open20

4.02 €

1 Available 4 Days 209454189Open30

5.37 €

1 Available 4 Days 210504794Open35

1.07 €

1 Available 4 Days 201 - 204-2350Closed10

Tech Support