Extensions G1/4" R1/4" (68054365)

Extensions G1/4" R1/4" 68054365
  • Volume Discount

Product Details:

Manufacturer part number: 68054365

Brand: MAEDLER

Price: 11.38

Delivery time: 4 Days


Technical Data:

Extension: 55 mm

Total length L: 65 mm

Weight: 54 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68054365

Part Number
68054365
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Extension
(mm)
Total length L
(mm)
Weight
(g)

11.38 €

1 Available 4 Days 556554

Loading...

  1. 1

Basic information

Unit, Type Others Material Steel Surface Zinc-plated
Inner thread size G 1/4" Outer thread size R 1/4"

This page is Extensions G1/4" R1/4", part number 68054365.
You can find the detail information about specifications and dimensions on part number 68054365.

Variation of this product

Part Number
68054350
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Extension
(mm)
Total length L
(mm)
Weight
(g)

11.38 €

1 Available 4 Days 405042

Tech Support