Ball Flange Bearings UCFC (Grey Cast Iron) (62621700)

Ball Flange Bearings UCFC (Grey Cast Iron) 62621700
  • Volume Discount

Product Details:

Manufacturer part number: 62621700

Brand: MAEDLER

Price: 15.11

Delivery time: 4 Days


Technical Data:

Type: UCFC 203

Bore: 17 mm

a: 100 mm

e: 55.1 mm

p: 78 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62621700

Part Number
62621700
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
p
(mm)
f
(mm)
i
(mm)
j
(mm)
k
(mm)
g
(mm)
s
(mm)
Zuc
(mm)
nuc
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

15.11 €

1 Available 4 Days UCFC 2031710055.17862 h9105720.51228.312.79.96.20.85

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Ball flange bearing Unit Body Material Grey cast iron
Rolling Element Material Bearing steel Surface Varnished (Housing)

This page is Ball Flange Bearings UCFC (Grey Cast Iron), part number 62621700.
You can find the detail information about specifications and dimensions on part number 62621700.

Variation of this product

Part Number
62621200
62621500
62622000
62622500
62623000
62623500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
p
(mm)
f
(mm)
i
(mm)
j
(mm)
k
(mm)
g
(mm)
s
(mm)
Zuc
(mm)
nuc
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

16.12 €

1 Available 4 Days UCFC 2011210055.17862 h9105720.51228.312.79.96.20.85

16.08 €

1 Available 4 Days UCFC 2021510055.17862 h9105720.51228.312.79.96.20.85

13.54 €

1 Available 4 Days UCFC 2042010055.17862 h9105720.51228.312.79.96.20.85

15.84 €

1 Available 4 Days UCFC 2052511563.69070 h91067211229.714.310.871.1

19.22 €

1 Available 4 Days UCFC 2063012570.710080 h91088231232.215.915.1101.17

24.54 €

1 Available 4 Days UCFC 2073513577.811090 h91189261436.417.519.913.71.75

Tech Support