Ball Flange Bearings UCFA (Grey Cast Iron) (62631200)

Ball Flange Bearings UCFA (Grey Cast Iron) 62631200
  • Volume Discount

Product Details:

Manufacturer part number: 62631200

Brand: MAEDLER

Price: 22.75

Delivery time: 4 Days


Technical Data:

Type: UCFA 201

Bore: 12 mm

a: 101 mm

e: 78 mm

b: 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62631200

Part Number
62631200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
b
(mm)
f
(mm)
i
(mm)
g
(mm)
l
(mm)
s
(mm)
Zuc
(mm)
nuc
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

22.75 €

1 Available 4 Days UCFA 20112101786053151225.51033.312.79.96.20.47

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Ball flange bearing Unit Body Material Grey cast iron
Rolling Element Material Bearing steel Surface Varnished (Housing)

This page is Ball Flange Bearings UCFA (Grey Cast Iron), part number 62631200.
You can find the detail information about specifications and dimensions on part number 62631200.

Variation of this product

Part Number
62631500
62631700
62632000
62632500
62633000
62633500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
b
(mm)
f
(mm)
i
(mm)
g
(mm)
l
(mm)
s
(mm)
Zuc
(mm)
nuc
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

22.75 €

1 Available 4 Days UCFA 20215101786053151225.51033.312.79.96.20.47

22.75 €

1 Available 4 Days UCFA 20317101786053151225.51033.312.79.96.20.47

23.04 €

1 Available 4 Days UCFA 20420101786053151225.51033.312.79.96.20.47

26.66 €

1 Available 4 Days UCFA 205251259868651614271235.814.310.770.68

16.09 €

1 Available 4 Days UCFA 2063014311780721814311240.215.915.1101

40.04 €

1 Available 4 Days UCFA 2073516113090821916341544.417.519.913.71.5

Tech Support