Light-Duty Pillow Block Bearings HM

Light-Duty Pillow Block Bearings HM
  • Volume Discount
Material: Grey Cast Iron GG25 (GJL-250).
Bore tolerance: ISO D9.
With Bore for Drive-In Oiler.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62001500
62002000
62002500
62003000
62003500
62004000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter d1
(mm)
Bore tolerance
(mm)
a
(mm)
b1
(mm)
b2
(mm)
c
(mm)
d4
(mm)
d6
(mm)
h1
(mm)
h2
(mm)
m
(mm)
Weight
(kg)

36.77 €

1 Available 4 Days 15+0.093/+0.05095423518.559 x 143051650.6

41.59 €

1 Available 4 Days 20+0.117/+0.06595423518.559 x 143051650.5

40.97 €

1 Available 4 Days 25+0.117/+0.065116504017.55133561740.66

41.26 €

1 Available 4 Days 30+0.117/+0.065116504017.55153561740.57

46.85 €

1 Available 4 Days 35+0.142/+0.0801305545246174377851.2

58.75 €

1 Available 4 Days 40+0.142/+0.0801456350246184881951.4

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Pillow Type Unit Body Material Grey cast iron (GG25)
Surface Blank

Tech Support