Ball Pillow Block Bearings TUCP, Thermoplastic Housing with Stainless Steel Bearing, White (62556135)

Ball Pillow Block Bearings TUCP, Thermoplastic Housing with Stainless Steel Bearing, White 62556135
  • Volume Discount

Product Details:

Manufacturer part number: 62556135

Brand: MAEDLER

Price: 69.26

Delivery time: 4 Days


Technical Data:

Type: 207

Bore: 35 mm

a: 170 mm

e: 127 mm

b: 48 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62556135

Part Number
62556135
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
b
(mm)
h
(mm)
s1
(mm)
s2
(mm)
g
(mm)
w
(mm)
Luc
(mm)
nuc
(mm)
Housing load rating radial*
(kN)
Housing load rating axial**
(kN)
Weight
(kg)

69.26 €

1 Available 4 Days 207351701274847.614181894.542.917.510.87.50.73

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Pillow Type Unit Body Material Plastic (white)
Rolling Element Material Stainless Steel Surface Blank

This page is Ball Pillow Block Bearings TUCP, Thermoplastic Housing with Stainless Steel Bearing, White, part number 62556135.
You can find the detail information about specifications and dimensions on part number 62556135.

Variation of this product

Part Number
62556120
62556125
62556130
62556140
62556145
62556150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
b
(mm)
h
(mm)
s1
(mm)
s2
(mm)
g
(mm)
w
(mm)
Luc
(mm)
nuc
(mm)
Housing load rating radial*
(kN)
Housing load rating axial**
(kN)
Weight
(kg)

26.97 €

1 Available 4 Days 20420127953833.3111414.265.53112.77.750.28

37.54 €

1 Available 4 Days 20525140.51053836.5111414.57134.114.3108.10.34

43.27 €

1 Available 4 Days 206301631194642.9141817.88438.115.910.65.80.52

80.89 €

1 Available 4 Days 208401841375449.2141819.59949.21911.18.51

87.62 €

1 Available 4 Days 20945192146545417202310649.21911.491.15

118.53 €

1 Available 4 Days 210502061596057.217202311451.61911.89.61.34

Tech Support