Ball Pillow Block Bearings TUCP, Thermoplastic Housing with Stainless Steel Bearing, Black (62555145)

Ball Pillow Block Bearings TUCP, Thermoplastic Housing with Stainless Steel Bearing, Black 62555145
  • Volume Discount

Product Details:

Manufacturer part number: 62555145

Brand: MAEDLER

Price: 88.86

Delivery time: 4 Days


Technical Data:

Type: 209

Bore: 45 mm

a: 192 mm

e: 146 mm

b: 54 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62555145

Part Number
62555145
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
b
(mm)
h
(mm)
s1
(mm)
s2
(mm)
g
(mm)
w
(mm)
Luc
(mm)
nuc
(mm)
Housing load rating radial*
(kN)
Housing load rating axial**
(kN)
Weight
(kg)

88.86 €

1 Available 4 Days 20945192146545417202310649.21911.491.15

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Pillow Type Unit Body Material Plastic (black)
Rolling Element Material Stainless Steel Surface Blank

This page is Ball Pillow Block Bearings TUCP, Thermoplastic Housing with Stainless Steel Bearing, Black, part number 62555145.
You can find the detail information about specifications and dimensions on part number 62555145.

Variation of this product

Part Number
62555115
62555117
62555120
62555125
62555130
62555150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
b
(mm)
h
(mm)
s1
(mm)
s2
(mm)
g
(mm)
w
(mm)
Luc
(mm)
nuc
(mm)
Housing load rating radial*
(kN)
Housing load rating axial**
(kN)
Weight
(kg)

27.18 €

1 Available 4 Days 20215127953833.3111414.265.53112.77.750.3

25.53 €

1 Available 4 Days 20317127953833.3111414.265.53112.77.750.3

27.85 €

1 Available 4 Days 20420127953833.3111414.265.53112.77.750.28

37.17 €

1 Available 4 Days 20525140.51053836.5111414.57134.114.3108.10.34

43.34 €

1 Available 4 Days 206301631194642.9141817.88438.115.910.65.80.52

120.20 €

1 Available 4 Days 210502061596057.217202311451.61911.89.61.34

Tech Support