Ball Pillow Block Bearings SSUCPA, Stainless Steel (62599315)

Ball Pillow Block Bearings SSUCPA, Stainless Steel 62599315
  • Volume Discount

Product Details:

Manufacturer part number: 62599315

Brand: MAEDLER

Price: 41.90

Delivery time: 4 Days


Technical Data:

SSUCPA No.: 202

Bore: 15

a: 76 mm

e: 52 mm

b: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62599315

Part Number
62599315
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
SSUCPA No. Bore a
(mm)
e
(mm)
b
(mm)
c
(mm)
h
(mm)
Bi
(mm)
n
(mm)
g
(mm)
w
(mm)
s
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

41.90 €

1 Available 4 Days 202157652401330.23112.71162M 1012.86.70.53

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Pillow Type Unit Body Material Stainless Steel
Rolling Element Material Stainless Steel Surface Blank

This page is Ball Pillow Block Bearings SSUCPA, Stainless Steel, part number 62599315.
You can find the detail information about specifications and dimensions on part number 62599315.

Variation of this product

Part Number
62599312
62599317
62599320
62599325
62599330
62599335
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
SSUCPA No. Bore a
(mm)
e
(mm)
b
(mm)
c
(mm)
h
(mm)
Bi
(mm)
n
(mm)
g
(mm)
w
(mm)
s
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

41.67 €

1 Available 4 Days 201127652401330.23112.71162M 1012.86.70.55

45.56 €

1 Available 4 Days 203177652401330.23112.71162M 1012.86.70.52

50.17 €

1 Available 4 Days 204207652401330.23112.71162M 1012.86.70.5

59.71 €

1 Available 4 Days 205258456381536.534.114.31272M 10147.90.72

81.34 €

1 Available 4 Days 206309466501842.938.115.91284M 1419.511.31.02

109.65 €

1 Available 4 Days 2073510980552047.642.917.51395M 1425.715.31.58

Tech Support