Shrink Disks ST-R, Stainless (61599814)

Shrink Disks ST-R, Stainless 61599814
  • Volume Discount

Product Details:

Manufacturer part number: 61599814

Brand: MAEDLER

Price: 49.33

Delivery time: 4 Days


Technical Data:

Inner diameter d: 14 mm

Shaft diameter dw: 10 - 12 mm

Outer diameter D: 37 mm

Length L: 15 mm

L2: 18.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61599814

Part Number
61599814
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Shaft diameter dw
(mm)
Outer diameter D
(mm)
Length L
(mm)
L2
(mm)
l
(mm)
e
(mm)
Transmissible torque T
(Nm)
Shaft surface pressure PW
(N/mm2)
Bolts (No. x Size) Tightening torque fastening screws TA
(Nm)
Weight
(kg)

49.33 €

1 Available 4 Days 1410 - 12371518.5102.522 - 39123 - 1944 x M5 x 122.40.1

Loading...

  1. 1

Basic information

Centering Not Provided Material Stainless steel (1.4057) Surface Blank
Type ST-R Design (shape) Shrunk disks / Shaft couplings

This page is Shrink Disks ST-R, Stainless, part number 61599814.
You can find the detail information about specifications and dimensions on part number 61599814.

Variation of this product

Part Number
61599816
61599820
61599824
61599830
61599836
61599840
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Shaft diameter dw
(mm)
Outer diameter D
(mm)
Length L
(mm)
L2
(mm)
l
(mm)
e
(mm)
Transmissible torque T
(Nm)
Shaft surface pressure PW
(N/mm2)
Bolts (No. x Size) Tightening torque fastening screws TA
(Nm)
Weight
(kg)

50.27 €

1 Available 4 Days 1612 - 14411720.5122.550 - 7986 - 1525 x M5 x 162.40.14

52.07 €

1 Available 4 Days 2015 - 17461720.5122.588 - 120164 - 2065 x M5 x 163.20.17

55.03 €

1 Available 4 Days 2419 - 21502023.5143141 - 220151 - 1826 x M5 x 183.20.22

57.81 €

1 Available 4 Days 3024 - 26602225.5163212 - 265127 - 1477 x M5 x 183.20.33

77.53 €

1 Available 4 Days 3626 - 307223.527.5182.75325 - 485186 - 2005 x M6 x 209.60.52

89.03 €

1 Available 4 Days 4030 - 327223.527.5182.75616 - 660173 - 1846 x M6 x 209.60.5

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support