Shrink Disks ST-B (61587016)

Shrink Disks ST-B 61587016
  • Volume Discount

Product Details:

Manufacturer part number: 61587016

Brand: MAEDLER

Price: 15.35

Delivery time: 4 Days


Technical Data:

Inner diameter d: 16 mm

Shaft diameter dw: 13-14 mm

Outer diameter D: 41 mm

Length L: 15 mm

L2: 18.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61587016

Part Number
61587016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Shaft diameter dw
(mm)
Outer diameter D
(mm)
Length L
(mm)
L2
(mm)
l
(mm)
e
(mm)
Transmissible torque T
(Nm)
Shaft surface pressure PW
(N/mm2)
Bolts (No. x Size) Tightening torque fastening screws TA
(Nm)
Weight
(kg)

15.35 €

1 Available 4 Days 1613-14411518.511270 - 901335 x M540.1

Loading...

  1. 1

Basic information

Centering Not Provided Material Steel Surface Blank
Type ST-B Design (shape) Shrunk disks / Shaft couplings

This page is Shrink Disks ST-B, part number 61587016.
You can find the detail information about specifications and dimensions on part number 61587016.

Variation of this product

Part Number
61587014
61587024
61587030
61587036
61587044
61587050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Shaft diameter dw
(mm)
Outer diameter D
(mm)
Length L
(mm)
L2
(mm)
l
(mm)
e
(mm)
Transmissible torque T
(Nm)
Shaft surface pressure PW
(N/mm2)
Bolts (No. x Size) Tightening torque fastening screws TA
(Nm)
Weight
(kg)

15.35 €

1 Available 4 Days 1411-12381114.57230 - 501934 x M540.1

17.74 €

1 Available 4 Days 2419-215019.523142.75170 - 2402926 x M540.2

20.41 €

1 Available 4 Days 3024-266021.525162.75300 - 3702317 x M540.3

23.58 €

1 Available 4 Days 3628 - 317223.527.5182.75440 - 6103075 x M6120.5

28.58 €

1 Available 4 Days 4432 - 368025.529.5202.75660 - 8303147 x M6120.6

34.88 €

1 Available 4 Days 5038 - 429027.531.5222.75980 - 11503018 x M6120.8

Tech Support