Shrink Disks ST (61585000)

Shrink Disks ST 61585000
  • Volume Discount

Product Details:

Manufacturer part number: 61585000

Brand: MAEDLER

Price: 39.66

Delivery time: 4 Days


Technical Data:

Inner diameter d: 50 mm

Shaft diameter dw: 38 - 42 mm

Outer diameter D: 90 mm

Length L: 27.5 mm

L2: 31.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61585000

Part Number
61585000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Shaft diameter dw
(mm)
Outer diameter D
(mm)
Length L
(mm)
L2
(mm)
l
(mm)
e
(mm)
Transmissible torque T
(Nm)
Shaft surface pressure PW
(N/mm2)
Bolts (No. x Size) Tightening torque fastening screws TA
(Nm)
Weight
(kg)

39.66 €

1 Available 4 Days 5038 - 429027.531.5222.751500 - 2100204 - 2328 x M6 x 25120.87

Loading...

  1. 1

Basic information

Centering Not Provided Material Steel (42CrMo4) Surface Blank
Type ST Design (shape) Shrunk disks / Shaft couplings

This page is Shrink Disks ST, part number 61585000.
You can find the detail information about specifications and dimensions on part number 61585000.

Variation of this product

Part Number
61582000
61582100
61582400
61585500
61586200
61586800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Shaft diameter dw
(mm)
Outer diameter D
(mm)
Length L
(mm)
L2
(mm)
l
(mm)
e
(mm)
Transmissible torque T
(Nm)
Shaft surface pressure PW
(N/mm2)
Bolts (No. x Size) Tightening torque fastening screws TA
(Nm)
Weight
(kg)

22.05 €

1 Available 4 Days 2015 - 17461720.5122.5110 - 150205 - 2585 x M5 x 1640.17

27.97 €

1 Available 4 Days 2116 - 18502023.5143180 - 270220 - 2756 x M5 x 1850.23

28.39 €

1 Available 4 Days 2419 - 21502023.5143220 - 330189 - 2286 x M5 x 1850.22

44.40 €

1 Available 4 Days 5542 - 4810030.534.5233.751700 - 2600176 - 2108 x M6 x 25121.18

48.91 €

1 Available 4 Days 6248 - 5211030.534.5233.752700 - 3200213 - 22210 x M6 x 25121.41

49.84 €

1 Available 4 Days 6850 - 6011530.534.5233.752500 - 4100184 - 21210 x M6 x 25121.46

Tech Support