Miniature Clamping Bushes MSM

Miniature Clamping Bushes MSM
  • Volume Discount
Material: Version MSM: Mild steel.
Concentricity: about 0.02 mm.
Tolerance: Shaft k6-h10, Hub H8.

PW ≈ 90N/mm², PN ≈ 70N/mm²

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61520600
61520800
61520900
61521000
61521100
61521200
61521400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
L2
(mm)
D1
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Thread size
(mm)
Tightening torque fastening screws TA
(Nm)
No. of bolts (pcs) Weight
(kg)

44.89 €

1 Available 4 Days 6141019222572.5M 3 x 8220.03

47.48 €

1 Available 4 Days 8151221.525.527205M 4 x 8420.04

45.94 €

1 Available 4 Days 91614242828286.5M 4 x 8420.05

43.23 €

1 Available 4 Days 101614242828346.5M 4 x 8420.05

45.67 €

1 Available 4 Days 11181425.529.530366.5M 4 x 10420.06

44.43 €

1 Available 4 Days 12181425.529.530406.5M 4 x 10420.06

45.94 €

1 Available 4 Days 14221527.531.535669.5M 4 x 10430.08

Loading...

  1. 1

Basic information

Centering Provided Material Steel Surface Blank
Type MSM Design (shape) With flange, mechanical Shaft surface pressure PW(N/mm2) 90
Hub surface pressure PN(N/mm2) 70

Tech Support